IESNA:LM-63-2002
[TEST]P1594584
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601782A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-1224-W-LOW-3500K
[LUMINAIRE]1224 FlexBay Linear High bay at W beam, LOW lumen, 3500K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12550
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.1875 0
1 1 74.3
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
4746.5 4746.5 4756.6 4761.7 4743.3 4743.3 4757.6 4757.6 4744 4744
4742.6 4741.2 4737.8 4722.4 4722.4 4723.4 4723.4 4705.7 4705.7 4702.9
4695.4 4689.3 4679.7 4668.7 4661.2 4661.2 4633.2 4633.2 4626.3 4612
4604.1 4592.8 4581.2 4575.4 4569.2 4533.3 4533.3 4522.4 4522.4 4493
4480.7 4462.9 4442 4432.5 4412.3 4412.3 4402.7 4375.4 4358.6 4337.7
4309.7 4309.7 4277.2 4277.2 4234.5 4221.8 4204.7 4181.1 4156.5 4140.8
4128.8 4089.5 4089.5 4047.5 4033.1 4011.2 3989 3963 3940.8 3927.4
3877.8 3877.8 3836.8 3836.8 3793.4 3767.1 3740.1 3717.1 3699.4 3679.2
3650.5 3604.6 3604.6 3559.5 3559.5 3505.5 3486.3 3462.4 3443.6 3408.4
3376.6 3344.8 3273 3230.2 3182 3147.8 3098.6 3054.5 2998.1 2955.3
2907.1 2807.6 2807.6 2713.2 2713.2 2626.7 2578.8 2534.1 2489.3 2453.7
2414.4 2372.3 2292.7 2292.7 2211.6 2211.6 2127.8 2085.1 2048.9 2003.7
1961.7 1912.8 1871.7 1788.3 1788.3 1696.3 1655.6 1610.8 1579.4 1524.3
1479.5 1429.6 1339.3 1339.3 1243.9 1243.9 1160.2 1116.4 1071.6 1032.6
992.6 962.9 909.9 790.2 790.2 696.9 696.9 586.8 535.1 490.3
451 414.8 373.7 339.2 275.6 275.6 209.6 174.7 147 121.4
100.2 85.5 74.2 56.8 56.8 45.8 45.8 33.8 28.7 24.3
20.9 18.5 15.4 12.3 6.8 6.8 3.1 3.1 2.4 1.4
1
4746.5 4746.5 4748.1 4739.9 4746.4 4746.4 4726.2 4734.7 4730.6 4727.9
4725.8 4728.6 4723.8 4723.8 4721.4 4696.8 4696.8 4694 4683.8 4676.6
4679.7 4665 4658.1 4655.1 4652 4635.2 4628.7 4628.7 4602.1 4599.7
4581.9 4577.1 4571.3 4560 4534.4 4525.8 4525.8 4497.1 4492.6 4471.1
4456.7 4447.2 4437.6 4414 4404.1 4391.8 4356.6 4356.6 4331.9 4310.4
4291.9 4280.6 4256 4246.5 4231.4 4213.3 4185.2 4156.5 4156.5 4108.3
4098.4 4071 4049.8 4032.7 4011.5 3982.5 3947.3 3947.3 3892.9 3879.9
3850.5 3828.6 3806.4 3782.5 3748.3 3729.1 3703.1 3648.1 3648.1 3596.1
3570.8 3547.5 3521.6 3485 3464.8 3437.4 3368.4 3368.4 3348.5 3317.1
3252.1 3223.4 3182.7 3154.7 3122.9 3083.9 3038.1 2972.8 2972.8 2894.8
2864.4 2819.6 2786.1 2705.4 2705.4 2659.5 2629.8 2591.5 2514.2 2514.2
2433.5 2400.7 2356.9 2317.3 2269.7 2235.6 2189.4 2108.3 2108.3 2032.1
1992.4 1950.4 1912.8 1865.9 1826.3 1783.2 1734.6 1688.8 1601.6 1601.6
1512.7 1471.7 1423.8 1380.7 1337.6 1293.5 1251.1 1210.1 1167.7 1079.8
1079.8 992.3 949.2 910.6 867.1 831.9 789.5 755.3 678.1 678.1
603.9 559.4 535.8 486.2 467.1 425.7 413.1 370.3 359 308.4
308.4 264.7 225.3 220.2 186 180.9 147.7 145 115.9 87.5
87.5 87.5 66 49.6 49.6 36.2 36.2 26.7 26.7 19.5
14.7
4746.5 4746.5 4754.6 4750.1 4750.1 4751.1 4751.1 4746.7 4746.7 4719.3
4719 4719 4722.4 4722.4 4712.9 4712.9 4715.6 4715.6 4699.2 4696.8
4693.7 4678.3 4676.3 4664.3 4650.6 4652 4638.7 4627.4 4619.2 4615.7
4592.5 4592.5 4573.7 4555.2 4551.8 4524.4 4524.4 4514.2 4507.3 4485.5
4475.5 4453 4453 4426.6 4411.6 4394.5 4378.4 4371.3 4347.7 4332.6
4321 4304.9 4269.7 4252.6 4229 4212.6 4202.3 4176.4 4158.9 4146.9
4130.9 4087.1 4087.1 4046.1 4023.9 4011.2 3983.2 3955.8 3938 3922.3
3876.1 3876.1 3830.7 3830.7 3789.6 3763.3 3738.7 3717.8 3700 3670.6
3651.5 3627.6 3597.8 3545.5 3508.2 3480.5 3448 3429.2 3381.7 3359.8
3316.4 3288.4 3216.2 3216.2 3140.3 3096.5 3073.6 3027.5 2986.8 2950.9
2911.2 2866.8 2828.5 2739.6 2739.6 2651 2605.2 2554.2 2514.2 2463.6
2421.6 2373.4 2336.8 2285.8 2204.1 2156.2 2111.4 2072.8 2034.5 1994.8
1955.2 1904.6 1862.2 1769.5 1769.5 1673.4 1626.9 1586.9 1543.5 1506.9
1477.1 1444.7 1401.9 1369.1 1272 1272 1166.3 1108.2 1064.4 1010.4
961.2 914.3 863.4 778.2 778.2 707.5 673.9 630.2 600.1 555
525.2 478.7 453.1 393.2 324.5 324.5 269.4 264 225.3 219.5
183.3 178.5 143.3 139.8 105 71.5 71.5 49.6 47.2 35.6
35.2 26.7 26 21.2 15.4 15.4 10.9 10.9 8.9 8.9
3.1
4746.5 4746.5 4751.5 4756.3 4756.3 4753.9 4753.9 4747.7 4751.8 4754.9
4747.4 4735.8 4733.7 4738.5 4726.9 4726.9 4714.6 4714.6 4715.2 4705.3
4694 4692 4691.7 4684.8 4671.1 4656.8 4656.8 4644.5 4644.5 4615.7
4611.6 4607.2 4594.5 4576.4 4560.3 4560.3 4538.8 4538.8 4507.3 4503.6
4496.4 4480.7 4461.5 4446.1 4439.7 4411.3 4411.3 4379.5 4379.5 4356.9
4337.7 4315.2 4299.5 4290.2 4277.9 4258.4 4225.6 4225.6 4204 4204
4168.2 4155.8 4148.7 4137 4121.3 4101.1 4101.1 4088.5 4088.5 4065.2
4063.5 4058 4049.2 4029 4013.3 4012.9 3997.2 3997.2 3968.1 3968.1
3928.5 3890.2 3830.7 3776.6 3719.5 3674.1 3622.8 3520.9 3520.9 3433.7
3364.3 3319.1 3255.9 3214.8 3152.6 3104.7 3001.8 3001.8 2911.2 2911.2
2797.3 2738.5 2685.2 2627.7 2571.3 2512.5 2463.6 2358.6 2358.6 2252
2252 2166.8 2133 2116.6 2109.4 2068 2036.6 1960 1851.2 1851.2
1724.7 1656.7 1596.5 1535.6 1484 1428.6 1366.4 1244.6 1244.6 1134.2
1134.2 1016.9 961.2 914.3 862 807.3 749.2 699.2 595 595
490.7 490.7 384.3 348.4 294.1 294.1 264.3 204.5 204.5 183.3
160.4 140.2 114.9 114.9 94.7 94.7 74.9 74.9 55.4 48.6
44.1 41.4 39.3 33.5 33.5 26 26 21.9 19.8 18.1
14.7 11.3 8.2 6.1 5.5 5.5 3.8 3.8 2.7 1.4
1.4
4746.5 4746.5 4752.2 4762.1 4762.1 4758 4753.9 4744.7 4744 4753.2
4740.9 4732.7 4735.1 4738.8 4728.6 4718.7 4718.7 4707.7 4708.4 4694
4685.2 4686.9 4688.6 4676.9 4667.4 4660.9 4645.1 4645.5 4632.5 4615.7
4612.3 4609.9 4595.6 4581.5 4571.6 4563.1 4552.5 4524.1 4505.3 4497.1
4493.7 4479.6 4465.6 4453 4443.7 4434.5 4408.5 4408.5 4383.6 4376.7
4363.1 4343.9 4349 4336.7 4325.8 4313.8 4308.7 4291.6 4283.4 4273.5
4258.1 4269.4 4269.4 4258.8 4251.9 4240.3 4232.4 4195.5 4136.4 4122
4085.4 4084.7 4051.2 4058 4019.1 4019.1 3958.2 3895.3 3853.6 3809.5
3758.5 3691.2 3647.7 3647.7 3562.6 3562.6 3456.9 3406.3 3330.1 3217.6
3217.6 3109.5 3109.5 3051.7 3051.7 2982 2982 2877.7 2817.9 2760.8
2633.6 2633.6 2523.1 2523.1 2439.3 2439.3 2375.7 2375.7 2293 2172
2172 2052.3 2052.3 1932.9 1932.9 1823.2 1823.2 1711.4 1656.3 1594.1
1474.1 1474.1 1349.3 1349.3 1238.1 1238.1 1130.1 1130.1 1025.4 972.4
929.7 829.5 829.5 709.2 709.2 589.5 589.5 502 502 419.5
342.3 342.3 281.7 281.7 240.7 240.7 209.6 209.6 167.2 157.3
122.8 90.3 90.3 78 76.6 67.4 67.4 56.1 56.1 43.8
41 33.8 30.1 30.1 25.6 25.6 20.9 20.9 17.4 17.4
14.7 12 12 9.2 9.2 5.1 5.1 3.4 3.4 3.1
2.4
4746.5 4746.5 4755.2 4749.4 4749.4 4742.9 4742.9 4752.5 4752.5 4741.2
4744 4742.6 4732 4732 4725.5 4725.5 4718.7 4718.7 4697.5 4697.5
4698.8 4687.9 4679.3 4669.1 4669.1 4655.4 4655.4 4626.7 4626.7 4622.2
4601.7 4590.8 4591.1 4582.6 4556.6 4556.6 4533.7 4533.7 4511.4 4511.4
4483.4 4480.7 4466 4435.9 4435.9 4405.5 4405.5 4378.1 4378.1 4326.8
4313.5 4313.5 4286.8 4286.8 4254.7 4246.8 4232.4 4216.4 4201.7 4184.2
4174 4141.1 4141.1 4121.3 4116.9 4101.8 4088.1 4085.1 4078.6 4076.5
4067.3 4048.5 4025.6 4025.6 4002.3 4003 3999.9 3997.5 3992.1 3972.2
3944.2 3854.3 3854.3 3755.8 3707.9 3659.4 3608.4 3546.9 3481.2 3434.4
3364.6 3329.7 3224.8 3224.8 3117.4 3059.3 3014.5 2954 2912.6 2851.7
2813.8 2759.7 2710.1 2598.3 2598.3 2487.2 2429.8 2378.1 2325.1 2278.6
2235.6 2182.2 2130.9 2130.9 2087.8 2055 2026.3 1961.3 1901.1 1832.8
1755.1 1697 1632.4 1518.2 1518.2 1405.3 1354.4 1299 1243.3 1176.6
1122.6 1060.7 1005.6 943.7 824.1 824.1 719.8 669.5 616.2 571.7
522.8 494.4 446.2 376.8 376.8 297.8 279 223.3 207.9 178.1
168.9 148.7 121.4 121.4 98.1 98.1 79.7 76.6 68 65.3
53 50.3 41 38.6 33.8 29.4 29.4 23.3 20.2 16.8
16.1 13 12.3 10.6 6.1 6.1 3.1 3.1 2.7 2.7
0.7
4746.5 4746.5 4756.6 4761.7 4743.3 4743.3 4757.6 4757.6 4744 4744
4742.6 4741.2 4737.8 4722.4 4722.4 4723.4 4723.4 4705.7 4705.7 4702.9
4695.4 4689.3 4679.7 4668.7 4661.2 4661.2 4633.2 4633.2 4626.3 4612
4604.1 4592.8 4581.2 4575.4 4569.2 4533.3 4533.3 4522.4 4522.4 4493
4480.7 4462.9 4442 4432.5 4412.3 4412.3 4402.7 4375.4 4358.6 4337.7
4309.7 4309.7 4277.2 4277.2 4234.5 4221.8 4204.7 4181.1 4156.5 4140.8
4128.8 4089.5 4089.5 4047.5 4033.1 4011.2 3989 3963 3940.8 3927.4
3877.8 3877.8 3836.8 3836.8 3793.4 3767.1 3740.1 3717.1 3699.4 3679.2
3650.5 3604.6 3604.6 3559.5 3559.5 3505.5 3486.3 3462.4 3443.6 3408.4
3376.6 3344.8 3273 3230.2 3182 3147.8 3098.6 3054.5 2998.1 2955.3
2907.1 2807.6 2807.6 2713.2 2713.2 2626.7 2578.8 2534.1 2489.3 2453.7
2414.4 2372.3 2292.7 2292.7 2211.6 2211.6 2127.8 2085.1 2048.9 2003.7
1961.7 1912.8 1871.7 1788.3 1788.3 1696.3 1655.6 1610.8 1579.4 1524.3
1479.5 1429.6 1339.3 1339.3 1243.9 1243.9 1160.2 1116.4 1071.6 1032.6
992.6 962.9 909.9 790.2 790.2 696.9 696.9 586.8 535.1 490.3
451 414.8 373.7 339.2 275.6 275.6 209.6 174.7 147 121.4
100.2 85.5 74.2 56.8 56.8 45.8 45.8 33.8 28.7 24.3
20.9 18.5 15.4 12.3 6.8 6.8 3.1 3.1 2.4 1.4
1
4746.5 4746.5 4748.1 4739.9 4746.4 4746.4 4726.2 4734.7 4730.6 4727.9
4725.8 4728.6 4723.8 4723.8 4721.4 4696.8 4696.8 4694 4683.8 4676.6
4679.7 4665 4658.1 4655.1 4652 4635.2 4628.7 4628.7 4602.1 4599.7
4581.9 4577.1 4571.3 4560 4534.4 4525.8 4525.8 4497.1 4492.6 4471.1
4456.7 4447.2 4437.6 4414 4404.1 4391.8 4356.6 4356.6 4331.9 4310.4
4291.9 4280.6 4256 4246.5 4231.4 4213.3 4185.2 4156.5 4156.5 4108.3
4098.4 4071 4049.8 4032.7 4011.5 3982.5 3947.3 3947.3 3892.9 3879.9
3850.5 3828.6 3806.4 3782.5 3748.3 3729.1 3703.1 3648.1 3648.1 3596.1
3570.8 3547.5 3521.6 3485 3464.8 3437.4 3368.4 3368.4 3348.5 3317.1
3252.1 3223.4 3182.7 3154.7 3122.9 3083.9 3038.1 2972.8 2972.8 2894.8
2864.4 2819.6 2786.1 2705.4 2705.4 2659.5 2629.8 2591.5 2514.2 2514.2
2433.5 2400.7 2356.9 2317.3 2269.7 2235.6 2189.4 2108.3 2108.3 2032.1
1992.4 1950.4 1912.8 1865.9 1826.3 1783.2 1734.6 1688.8 1601.6 1601.6
1512.7 1471.7 1423.8 1380.7 1337.6 1293.5 1251.1 1210.1 1167.7 1079.8
1079.8 992.3 949.2 910.6 867.1 831.9 789.5 755.3 678.1 678.1
603.9 559.4 535.8 486.2 467.1 425.7 413.1 370.3 359 308.4
308.4 264.7 225.3 220.2 186 180.9 147.7 145 115.9 87.5
87.5 87.5 66 49.6 49.6 36.2 36.2 26.7 26.7 19.5
14.7
4746.5 4746.5 4754.6 4750.1 4750.1 4751.1 4751.1 4746.7 4746.7 4719.3
4719 4719 4722.4 4722.4 4712.9 4712.9 4715.6 4715.6 4699.2 4696.8
4693.7 4678.3 4676.3 4664.3 4650.6 4652 4638.7 4627.4 4619.2 4615.7
4592.5 4592.5 4573.7 4555.2 4551.8 4524.4 4524.4 4514.2 4507.3 4485.5
4475.5 4453 4453 4426.6 4411.6 4394.5 4378.4 4371.3 4347.7 4332.6
4321 4304.9 4269.7 4252.6 4229 4212.6 4202.3 4176.4 4158.9 4146.9
4130.9 4087.1 4087.1 4046.1 4023.9 4011.2 3983.2 3955.8 3938 3922.3
3876.1 3876.1 3830.7 3830.7 3789.6 3763.3 3738.7 3717.8 3700 3670.6
3651.5 3627.6 3597.8 3545.5 3508.2 3480.5 3448 3429.2 3381.7 3359.8
3316.4 3288.4 3216.2 3216.2 3140.3 3096.5 3073.6 3027.5 2986.8 2950.9
2911.2 2866.8 2828.5 2739.6 2739.6 2651 2605.2 2554.2 2514.2 2463.6
2421.6 2373.4 2336.8 2285.8 2204.1 2156.2 2111.4 2072.8 2034.5 1994.8
1955.2 1904.6 1862.2 1769.5 1769.5 1673.4 1626.9 1586.9 1543.5 1506.9
1477.1 1444.7 1401.9 1369.1 1272 1272 1166.3 1108.2 1064.4 1010.4
961.2 914.3 863.4 778.2 778.2 707.5 673.9 630.2 600.1 555
525.2 478.7 453.1 393.2 324.5 324.5 269.4 264 225.3 219.5
183.3 178.5 143.3 139.8 105 71.5 71.5 49.6 47.2 35.6
35.2 26.7 26 21.2 15.4 15.4 10.9 10.9 8.9 8.9
3.1
4746.5 4746.5 4751.5 4756.3 4756.3 4753.9 4753.9 4747.7 4751.8 4754.9
4747.4 4735.8 4733.7 4738.5 4726.9 4726.9 4714.6 4714.6 4715.2 4705.3
4694 4692 4691.7 4684.8 4671.1 4656.8 4656.8 4644.5 4644.5 4615.7
4611.6 4607.2 4594.5 4576.4 4560.3 4560.3 4538.8 4538.8 4507.3 4503.6
4496.4 4480.7 4461.5 4446.1 4439.7 4411.3 4411.3 4379.5 4379.5 4356.9
4337.7 4315.2 4299.5 4290.2 4277.9 4258.4 4225.6 4225.6 4204 4204
4168.2 4155.8 4148.7 4137 4121.3 4101.1 4101.1 4088.5 4088.5 4065.2
4063.5 4058 4049.2 4029 4013.3 4012.9 3997.2 3997.2 3968.1 3968.1
3928.5 3890.2 3830.7 3776.6 3719.5 3674.1 3622.8 3520.9 3520.9 3433.7
3364.3 3319.1 3255.9 3214.8 3152.6 3104.7 3001.8 3001.8 2911.2 2911.2
2797.3 2738.5 2685.2 2627.7 2571.3 2512.5 2463.6 2358.6 2358.6 2252
2252 2166.8 2133 2116.6 2109.4 2068 2036.6 1960 1851.2 1851.2
1724.7 1656.7 1596.5 1535.6 1484 1428.6 1366.4 1244.6 1244.6 1134.2
1134.2 1016.9 961.2 914.3 862 807.3 749.2 699.2 595 595
490.7 490.7 384.3 348.4 294.1 294.1 264.3 204.5 204.5 183.3
160.4 140.2 114.9 114.9 94.7 94.7 74.9 74.9 55.4 48.6
44.1 41.4 39.3 33.5 33.5 26 26 21.9 19.8 18.1
14.7 11.3 8.2 6.1 5.5 5.5 3.8 3.8 2.7 1.4
1.4
4746.5 4746.5 4752.2 4762.1 4762.1 4758 4753.9 4744.7 4744 4753.2
4740.9 4732.7 4735.1 4738.8 4728.6 4718.7 4718.7 4707.7 4708.4 4694
4685.2 4686.9 4688.6 4676.9 4667.4 4660.9 4645.1 4645.5 4632.5 4615.7
4612.3 4609.9 4595.6 4581.5 4571.6 4563.1 4552.5 4524.1 4505.3 4497.1
4493.7 4479.6 4465.6 4453 4443.7 4434.5 4408.5 4408.5 4383.6 4376.7
4363.1 4343.9 4349 4336.7 4325.8 4313.8 4308.7 4291.6 4283.4 4273.5
4258.1 4269.4 4269.4 4258.8 4251.9 4240.3 4232.4 4195.5 4136.4 4122
4085.4 4084.7 4051.2 4058 4019.1 4019.1 3958.2 3895.3 3853.6 3809.5
3758.5 3691.2 3647.7 3647.7 3562.6 3562.6 3456.9 3406.3 3330.1 3217.6
3217.6 3109.5 3109.5 3051.7 3051.7 2982 2982 2877.7 2817.9 2760.8
2633.6 2633.6 2523.1 2523.1 2439.3 2439.3 2375.7 2375.7 2293 2172
2172 2052.3 2052.3 1932.9 1932.9 1823.2 1823.2 1711.4 1656.3 1594.1
1474.1 1474.1 1349.3 1349.3 1238.1 1238.1 1130.1 1130.1 1025.4 972.4
929.7 829.5 829.5 709.2 709.2 589.5 589.5 502 502 419.5
342.3 342.3 281.7 281.7 240.7 240.7 209.6 209.6 167.2 157.3
122.8 90.3 90.3 78 76.6 67.4 67.4 56.1 56.1 43.8
41 33.8 30.1 30.1 25.6 25.6 20.9 20.9 17.4 17.4
14.7 12 12 9.2 9.2 5.1 5.1 3.4 3.4 3.1
2.4
4746.5 4746.5 4755.2 4749.4 4749.4 4742.9 4742.9 4752.5 4752.5 4741.2
4744 4742.6 4732 4732 4725.5 4725.5 4718.7 4718.7 4697.5 4697.5
4698.8 4687.9 4679.3 4669.1 4669.1 4655.4 4655.4 4626.7 4626.7 4622.2
4601.7 4590.8 4591.1 4582.6 4556.6 4556.6 4533.7 4533.7 4511.4 4511.4
4483.4 4480.7 4466 4435.9 4435.9 4405.5 4405.5 4378.1 4378.1 4326.8
4313.5 4313.5 4286.8 4286.8 4254.7 4246.8 4232.4 4216.4 4201.7 4184.2
4174 4141.1 4141.1 4121.3 4116.9 4101.8 4088.1 4085.1 4078.6 4076.5
4067.3 4048.5 4025.6 4025.6 4002.3 4003 3999.9 3997.5 3992.1 3972.2
3944.2 3854.3 3854.3 3755.8 3707.9 3659.4 3608.4 3546.9 3481.2 3434.4
3364.6 3329.7 3224.8 3224.8 3117.4 3059.3 3014.5 2954 2912.6 2851.7
2813.8 2759.7 2710.1 2598.3 2598.3 2487.2 2429.8 2378.1 2325.1 2278.6
2235.6 2182.2 2130.9 2130.9 2087.8 2055 2026.3 1961.3 1901.1 1832.8
1755.1 1697 1632.4 1518.2 1518.2 1405.3 1354.4 1299 1243.3 1176.6
1122.6 1060.7 1005.6 943.7 824.1 824.1 719.8 669.5 616.2 571.7
522.8 494.4 446.2 376.8 376.8 297.8 279 223.3 207.9 178.1
168.9 148.7 121.4 121.4 98.1 98.1 79.7 76.6 68 65.3
53 50.3 41 38.6 33.8 29.4 29.4 23.3 20.2 16.8
16.1 13 12.3 10.6 6.1 6.1 3.1 3.1 2.7 2.7
0.7
4746.5 4746.5 4756.6 4761.7 4743.3 4743.3 4757.6 4757.6 4744 4744
4742.6 4741.2 4737.8 4722.4 4722.4 4723.4 4723.4 4705.7 4705.7 4702.9
4695.4 4689.3 4679.7 4668.7 4661.2 4661.2 4633.2 4633.2 4626.3 4612
4604.1 4592.8 4581.2 4575.4 4569.2 4533.3 4533.3 4522.4 4522.4 4493
4480.7 4462.9 4442 4432.5 4412.3 4412.3 4402.7 4375.4 4358.6 4337.7
4309.7 4309.7 4277.2 4277.2 4234.5 4221.8 4204.7 4181.1 4156.5 4140.8
4128.8 4089.5 4089.5 4047.5 4033.1 4011.2 3989 3963 3940.8 3927.4
3877.8 3877.8 3836.8 3836.8 3793.4 3767.1 3740.1 3717.1 3699.4 3679.2
3650.5 3604.6 3604.6 3559.5 3559.5 3505.5 3486.3 3462.4 3443.6 3408.4
3376.6 3344.8 3273 3230.2 3182 3147.8 3098.6 3054.5 2998.1 2955.3
2907.1 2807.6 2807.6 2713.2 2713.2 2626.7 2578.8 2534.1 2489.3 2453.7
2414.4 2372.3 2292.7 2292.7 2211.6 2211.6 2127.8 2085.1 2048.9 2003.7
1961.7 1912.8 1871.7 1788.3 1788.3 1696.3 1655.6 1610.8 1579.4 1524.3
1479.5 1429.6 1339.3 1339.3 1243.9 1243.9 1160.2 1116.4 1071.6 1032.6
992.6 962.9 909.9 790.2 790.2 696.9 696.9 586.8 535.1 490.3
451 414.8 373.7 339.2 275.6 275.6 209.6 174.7 147 121.4
100.2 85.5 74.2 56.8 56.8 45.8 45.8 33.8 28.7 24.3
20.9 18.5 15.4 12.3 6.8 6.8 3.1 3.1 2.4 1.4
1
